IESNA:LM-63-2002
[TEST]P1056051
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S575D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1594
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
800.1 794.2 790.7 784.8 777.2 766.6 754.2 740.1 724.2 706.5
687.1 665.9 643.5 620.6 595.8 570.5 544.6 518.1 490.4 462.2
432.2 403.3 373.9 344.4 314.4 284.4 253.8 221.4 190.8 161.9
130.7 103 76.5 51.8 29.4 10.6 0
800.1 803.7 799.5 790.7 778.3 763.6 746 726.5 705.9 683
658.8 632.9 605.8 578.2 549.3 519.3 489.3 458.6 428 396.8
365.6 333.8 302.6 271.4 240.8 210.8 181.3 153.1 124.8 98.9
79.5 62.4 46.5 32.4 20 9.4 0
800.1 796.6 788.9 774.2 756.6 737.1 714.2 688.9 661.8 632.3
601.7 568.7 535.2 501 466.9 432.2 398.6 365.6 333.8 301.4
270.8 241.4 212.5 186 159 138.9 121.9 106.6 91.3 77.1
63.6 51.2 39.4 28.3 18.3 8.8 0
800.1 797.8 784.8 766.6 745.4 721.2 694.7 664.1 630 594.7
558.1 521.1 484 446.9 410.4 375 339.7 306.7 276.1 247.3
219 191.3 171.3 155.4 138.9 123.1 108.3 95.4 82.4 70.1
58.3 47.7 36.5 26.5 17.1 7.7 0
800.1 799 788.4 770.1 747.1 722.4 692.4 659.4 624.7 587
547.5 507.5 469.8 432.2 395.6 359.7 327.4 295.6 265.5 237.3
208.4 186 169 153.1 136.6 121.9 107.7 94.8 82.4 70.1
58.9 47.7 37.1 26.5 17.1 8.2 0
